Product Features
Features
- Lightweight and compact for small QC applications
- M8 connector interface, with 8 pass through signals available
- Master Side Pigtail option available, compatible with collaborative robots
- ML6 Tool Side option with multiple M8 connectors for grippers
Materials
- Glass-filled Delrin
- Gold-plated contact pins
| Specification | Value |
|---|---|
| Electrical Rating | 1 Amp / 60 VAC / 30 VDC |
| Master Side Weight | 0.03 kg |
| Tool Side Weight | |
| Number of Total Pins | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-ML8A-M | ML8A Electrical Master Module, Potted |
| 9120-ML8-T | ML8 Electrical Tool Module, Potted |
| 9120-ML8-M | ML8 Electrical Master Module, Potted |
| 9120-ML6-T | ML6 Electrical Tool Module, Potted |
| 9120-ML8A-T | ML8A Electrical Tool Module, Potted |
- Filter by Part Number
- 9120-ML6-T
- 9120-ML8A-M
- 9120-ML8A-T
- 9120-ML8-M
- 9120-ML8-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-ML6-T | ML8 Electrical Module, Tool Side, 8-Pin, (2) Female 3-Pole M8 Bulkhead Connectors, Potted. |
|
|
9120-ML8A-M | Electrical modules with M8 connector interface for robotic applications. |
|
|
9120-ML8A-T | Electrical modules with M8 connector interface for robotic applications. |
|
|
9120-ML8-M | Electrical modules with M8 connector interface for robotic applications. |
|
|
9120-ML8-T | Electrical modules with M8 connector interface for robotic applications. |
|
