Product Features
Features
- Designed to fit MC-10.
- 8-Pin, M8 connector – keyed so mating 90 degree cables exit vertically.
- 1.5 Amp/30VDC.
- Meets ISO/TS 15066:2016 to not have sharp, pointed, shearing or cutting edges.
Materials
- Glass-filled Delrin natural housing
| Specification | Value |
|---|---|
| Electrical Rating | 1.5 Amp/30VDC |
| Master Side Weight | 0.02 kg |
| Tool Side Weight | 0.02 kg |
| Number of Total Pins | 8 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-MM8 | Drawings | English |
| Download | Description |
|---|---|
| 9122-MM8-T | MM8 Electrical Tool Module, MC-10 |
| 9122-MM8-M | MM8 Electrical Master Module, MC-10 |
- Filter by Part Number
- 9122-MM8-M
- 9122-MM8-T
| Part Number | Description | ||
|---|---|---|---|
|
9122-MM8-M | Electrical Module with 8-Pin, M8 Connector, MC-10 – Master side |
|
|
9122-MM8-T | Electrical Module with 8-Pin, M8 Connector, MC-10 – Tool side |
|
