Product Features
Features
- 8-pins.
- 20 Amp, 500VAC/700VDC.
- Amphenol MS-style connectors for interfacing on the Master and Tool modules.
- Fluid-resistant seal on contacts.
- Master module extends high above Master. Adjust robot interface plate as needed to compensate.
- Tool module extends below Tool plate.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins.
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 20 Amp/500VAC, 700VDC |
| Master Side Weight | 0.57 kg |
| Tool Side Weight | 0.48 kg |
| Number of Total Pins | 8 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-MT8-M | 8-Pin 20A/500VAC/700VDC Electrical Module |
| 9120-MTS8-T | MTS8 Electrical Module, Tool, Axial Connector |
| 9120-MT8-T | 8-Pin 20A/500VAC/700VDC Electrical Module |
| 9120-MT8L-T | Tool Electrical Module 8-pin 20 amps @ 500 VAC / 700 VDC. Connector relocated 180 degrees from standard MT8. |
| 9120-MT8L-M | Master Electrical Module 8-pin 20 amps @ 500 VAC / 700 VDC. Connector relocated 180 degrees from standard MT8. |
| 9120-MTS8-M | MTS8 Electrical Module, Master, Axial Connector |
- Filter by Part Number
- 9120-MT8L-M
- 9120-MT8L-T
- 9120-MT8-M
- 9120-MT8-T
- 9120-MTS8-M
- 9120-MTS8-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-MT8L-M | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module |
|
|
9120-MT8L-T | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module |
|
|
9120-MT8-M | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module |
|
|
9120-MT8-T | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module |
|
|
9120-MTS8-M | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module, axial connector – Master side |
|
|
9120-MTS8-T | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module, axial connector – Tool side |
|
