Product Features
Features
- 9-pins.
- 28 Amp (30 Amp for MT9A), 500VAC/700VDC.
- Safety ground contact provided to pass ground through Master to Tool.
- Amphenol MS-style connectors for interfacing on the Master and Tool modules.
- Fluid-resistant seal on contacts.
- Module should be mounted to a Tool Changer, QC-40 or larger, to handle maximum rated current and 100% duty cycle without overheating.
- Allowable maximum ambient temperature under these conditions is 100 degrees F.
- Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
- Tool module may extend below Tool plate.
- Available with Viton seals
Materials
- Aluminum housing
- Specially designed contact pins for low resistance
- Precious-metal-plated contact pins
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating | 28 Amps (30 Amp for MT9A)/500VAC/700VDC |
Master Side Weight | 0.56 kg |
Tool Side Weight | 0.49 kg |
Number of Total Pins | 9 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Download | Description |
---|---|
9120-MTS9-T | 28-amp 9-pin electrical tool module 500VAC/700VDC. Module should be mounted to a tool changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating. Allowable maximum ambient temperature under these conditions is 100 F. Straight Version |
9120-MTS9-M | 28-amp 9-pin electrical axial master module 500VAC/700VDC |
- Filter by Part Number
- 9120-MT9A-M
- 9120-MT9A-T
- 9120-MT9-M-VL
- 9120-MTS9-M
- 9120-MTS9-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-MT9A-M | 9-pin, 30 Amp, 500VAC/700VDC electrical module with 9-pin MS receptacle and 10AWG wires – Master side |
|
![]() |
9120-MT9A-T | 9-pin, 30 Amp, 500VAC/700VDC electrical module with 9-pin MS receptacle and 10AWG wires – Tool side |
|
![]() |
9120-MT9-M-VL | 9-pin, 28 Amp, 500VAC/700VDC electrical module, Viton seals – Master side |
|
![]() |
9120-MTS9-M | 28 Amp, 9-pin Electrical Axial Module, 500VAC/700VDC. Straight Version – Master side |
|
![]() |
9120-MTS9-T | 28 Amp, 9-pin Electrical Axial Module, 500VAC/700VDC. Straight Version – Tool side |
|