Product Features
Features
- 7-pins.
- 45 Amp, 500VAC/700VDC.
- Safety ground contact provided to pass ground through Master to Tool. Module housings are grounded.
- Amphenol MS-style connectors for interfacing on the Master and Tool modules.
- Fluid-resistant seal on contacts.
- Module should be mounted to a Tool Changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating.
- Allowable maximum ambient temperature under conditions of maximum current is 100 degrees F.
- Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
- Tool module may extend below Tool plate.
- Available with Viton seals
Materials
- Nickel plated aluminum housings,
- Peek® pin blocks
- Steel and Stainless Steel fasteners
Specification | Value |
---|---|
Electrical Rating | 45 Amp/500VAC/700VDC |
Master Side Weight | 0.46 kg |
Tool Side Weight | 0.58 kg |
Number of Total Pins | 7 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
MTA6 Module Drawing | Drawings | English |
Download | Description |
---|---|
9120-MTA6-T | MTA6 Power Module, Tool Potted |
9120-MTA6-M | MTA6 Power Module, Master Potted |
- Filter by Part Number
- 9120-MTA6A-M
- 9120-MTA6A-T
- 9120-MTA6-M
- 9120-MTA6-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-MTA6A-M | MT-style Power Module with Amphenol connector Max. rating 45 Amp |
|
![]() |
9120-MTA6A-T | MT-style Power Module with Amphenol connector Max. rating 45 Amp |
|
![]() |
9120-MTA6-M | MT style power module with Amphenol connector maximum rating 45A – Master side |
|
![]() |
9120-MTA6-T | MT style power module with Amphenol connector maximum rating 45A – Tool |
|