Product Features
Features
- 7-pins, 6 Power plus Protective Earth pin connected to module housing.
- 45 Amp, 500VAC/700VDC.
- Safety ground contact provided to pass ground through Master to Tool. Module housings are grounded.
- Amphenol MS-style connectors for interfacing on the Master and Tool modules.
- Fluid-resistant seal on contacts.
- Module should be mounted to a Tool Changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating.
- Allowable maximum ambient temperature under conditions of maximum current is 100 degrees F.
- Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
- Tool module may extend below Tool plate.
- Finger-safe Master pin block prevents accidental contact when live.
Materials
- Nickel plated aluminum housings,
- Peek® pin blocks
- Steel and Stainless Steel fasteners
| Specification | Value |
|---|---|
| Electrical Rating | 45 Amp, 500VAC/700VDC |
| Master Side Weight | 0.64 kg |
| Tool Side Weight | 0.54 kg |
| Number of Total Pins | 7 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| MTA6A Module Drawing | Drawings | English |
- Filter by Part Number
- 9120-MTA6A-M
- 9120-MTA6A-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-MTA6A-M | MT-style Power Module with Amphenol connector Max. rating 45 Amp |
|
|
9120-MTA6A-T | MT-style Power Module with Amphenol connector Max. rating 45 Amp |
|
