Product Features
Features
- 9-pins.
- 28 Amp, 500VAC/700VDC.
- Safety ground contact provided to pass ground through Master to Tool.
- Amphenol MS-style connectors for interfacing on the Master and Tool modules.
- Fluid-resistant seal on contacts.
- Module should be mounted to a Tool Changer, QC-100 or larger, to handle maximum rated current and 100% duty cycle without overheating.
- Allowable maximum ambient temperature under these conditions is 100°F.
- Master module may extend high above Master plate. Adjust robot interface plate as needed to compensate.
- Tool module may extend below Tool plate.
Materials
- Aluminum housing
- Specially designed contact pins for low resistance
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 28 Amps/500VAC/700VDC |
| Master Side Weight | |
| Tool Side Weight | |
| Number of Total Pins | 9 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Part Number
- 9120-MTS9-M
- 9120-MTS9-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-MTS9-M | 28 Amp, 9-pin Electrical Axial Module, 500VAC/700VDC. Straight Version – Master side |
|
|
9120-MTS9-T | 28 Amp, 9-pin Electrical Axial Module, 500VAC/700VDC. Straight Version – Tool side |
|
