Product Features
Features
- 12-pin.
- 2 Amp/60VAC/75VDC.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 2 Amp/60VAC/75VDC |
| Master Side Weight | 0.20 kg |
| Tool Side Weight | 0.14 kg |
| Number of Total Pins | 12 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-R12 | Drawings | English |
| Download | Description |
|---|---|
| 9120-R12-T | 12-pin Pass-thru Module with an M12, 12-pin female connector, supports Coherix predator 3D camera power/IO – Tool side |
| 9120-R12-M | 12-pin Pass-thru Module with an M12, 12-pin male connector, supports Coherix predator 3D camera power/IO – Master side |
- Filter by Part Number
- 9120-R12-M
- 9120-R12-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-R12-M | 12-pin pass-thru module with an M12, 12-pin connector, supports Coherix predator 3D camera power/IO |
|
|
9120-R12-T | 12-pin pass-thru module with an M12, 12-pin connector, supports Coherix predator 3D camera power/IO |
|
