Product Features
Features
- 19-pin.
- 5 Amp/250VAC capacity.
- Miniature MS quick-disconnect connector.
- No-Touch contacts on Master.
- Tool-ID option on Tool side.
- Moisture and dust sealed when mated.
- Mates with G, R, S, or T modules.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 5 Amp/250VAC |
| Master Side Weight | 0.20 kg |
| Tool Side Weight | 0.14 kg |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| R19-M with R10-T Module Drawing | Drawings | English |
| R19-M with R14-T Module Drawing | Drawings | English |
| Optional R19 Module Pin Outs (includes R19W-M and R19R-M) | Drawings | English |
| R19 Module Drawing | Drawings | English |
| R19G Module Drawing | Drawings | English |
| R19M RJ419T Module Drawing | Drawings | English |
| R19WMV R19TVL Electrical Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-R10-T | 19-pin (14 available for customer use – See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-99) Tool-ID (Tool side only)*9120-R10-T is not compatible with the R19W and R19R Master modules. For these Masters, use 9120-RW10-T instead* |
| 9120-R14-T | 19-pin (14 available for customer use – See pinout drawing), 5 Amp/250VAC (R19) electrical module with (0-9) Tool-ID (Tool side only) |
| 9120-R19-M | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Master side |
| 9120-R19-T-V | Tool side 19-pin, 5A/250VAC, MS miniature MS quick-disconnect connector, Viton Seals |
| 9120-R19-T | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Tool side |
| 9120-R19RPD-M | 19-pin, 5A/250VAC, electrical module with miniature MS quick-disconnect connector with lock/unlock sensor cables attached. Has right angle connectors for lock/unlock sensors). Potted for improved moisture protection. Replaces 9120-R19RP-M. |
| 9120-R19-M-2322 | Master side R19 module with adapter plate to QC-60 flat |
| 9120-R19V-M | R19 Master w/Viton Seal |
| 9120-R19-M-VL | R19 Master Module with Viton Seals & Teflon Jacket Wires |
| 9120-R19W-M-V | Master side 19-pin 5A/250VAC electrical module with MS miniature quick-disconnect connector. Viton seals for chemical resistance. Lock/unlock sensor cables added. |
| 9120-R19G-M | Master side 19-pin, 5A/250VAC, electrical module w/gold pins and mini MS quick-disconnect connector |
| 9120-R19-T-VL | R19 Tool Module with Viton Seals & Teflon Jacket Wires |
| 9120-R19-T-2323 | Tool side R19 module with adapter plate to QC-60 flat. |
| 9120-R19G-T | Tool side 19-pin, 5A/250VAC, electrical module w/gold pins and mini MS quick-disconnect connector |
| 9120-R19w-m | Master side 19-pin 5A/250VAC electrical module with MS miniature quick-disconnect connector. Lock/unlock sensor cables added. |
| 9120-R19R-M | 19-pin, 5A/250VAC, electrical module with miniature MS quick-disconnect connector with lock/unlock sensor cables attached. Has right angle connectors for lock/unlock sensors). |
- Filter by Part Number
- 9120-R10-T
- 9120-R14-T
- 9120-R19G-M
- 9120-R19G-T
- 9120-R19-M
- 9120-R19-M-2322
- 9120-R19-M-VL
- 9120-R19R-M
- 9120-R19-T
- 9120-R19-T-2323
- 9120-R19-T-V
- 9120-R19-T-VL
- 9120-R19V-M
- 9120-R19W-M
- 9120-R19W-M-V
| Part Number | Description | ||
|---|---|---|---|
|
9120-R10-T | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
|
9120-R14-T | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
|
9120-R19G-M | 19-pin, 5Amp/250VAC, electrical module with gold pins and miniature MS quick-disconnect connector – Master side |
|
|
9120-R19G-T | 19-pin, 5Amp/250VAC, electrical module with gold pins and miniature MS quick-disconnect connector – Tool side |
|
|
9120-R19-M | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
|
9120-R19-M-2322 | 19-pin, 5 Amp/250VAC electrical module with adapter plate to QC-60 flat – Master side (Mates with 9120-R19-T-2323) |
|
|
9120-R19-M-VL | 19-pin, 5 Amp/250VAC electrical module with Viton Seals & Teflon Jacket Wires – Master side (Mates with 9120-R19-T-VL) |
|
|
9120-R19R-M | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
|
9120-R19-T | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
|
9120-R19-T-2323 | 19-pin, 5 Amp/250VAC electrical module with adapter plate to QC-60 flat – Tool side (Mates with 9120-R19-M-2322) |
|
|
9120-R19-T-V | 19-pin, 5 Amp/250VAC electrical module, MS miniature MS quick-disconnect connector, Viton Seals – Tool side |
|
|
9120-R19-T-VL | 19-pin, 5 Amp/250VAC electrical module with Viton Seals and Teflon Jacket Wires – Tool side (Mates with 9120-R19-M-VL) |
|
|
9120-R19V-M | 19-pin, 5 Amp/250VAC electrical module with Viton Seals with Viton seals – Master side |
|
|
9120-R19W-M | 19-pin, 5 Amp/250VAC electrical module with miniature MS quick-disconnect connector |
|
|
9120-R19W-M-V | 19-pin, 5 Amp/250VAC electrical module with lock/unlock cables for lock/unlock sensing with viton seals. |
|
