Product Features
Features
- 26-pin pin block (24 available for customer use).
- 24-pin cable mounted DDK Mil-Spec connector.
- 5 Amp/250VAC capacity.
- Right angle cables.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
- Mates with G, R, S, or T modules.
Materials
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 5 Amp/250V |
| Master Side Weight | 0.49 kg |
| Tool Side Weight | 0.46 kg |
| Number of Total Pins | 26 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-R24RM R24T | Drawings | English |
| Download | Description |
|---|---|
| 9120-R24Z1-T | R24 Tool Electrical Module Assembly, 90 Deg Connector |
- Filter by Part Number
- 9120-R24R-M
- 9120-R24-T
- 9120-R24Z1-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-R24R-M | Electrical Module with Right Angle Cables and Pigtail Mil-spec 24-Pin Connector – Master side |
|
|
9120-R24-T | Electrical Module with Pigtail Mil-spec Connector – Tool side |
|
|
9120-R24Z1-T | Electrical Module modified with Right Angle Connector – Tool side |
|
