Product Features
Features
- 3-pin Minifast connector.
- 4 Amp/250VAC capacity.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating | 4 Amp/250VAC |
Master Side Weight | 0.25 kg |
Tool Side Weight | 0.19 kg |
Number of Total Pins | 10 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Part Number
- 9120-R3-M
- 9120-S3-M
- 9120-S3-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-R3-M | Electrical Module with 3-Pin Minifast Connector – Master Side |
|
![]() |
9120-S3-M | Electrical Module with 3-Pin Minifast Connector, Axial Orientation – Master Side |
|
![]() |
9120-S3-T | Electrical Module with 3-Pin Minifast Connector – Tool Side |
|