Product Features
Features
- 32-pin pass-through, 36-pin connector.
- 3 Amp/250VAC.
- MS quick-disconnect connector.
Materials
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating | 3 Amp/250VAC |
Master Side Weight | 0.33 kg |
Tool Side Weight | 0.25 kg |
Number of Total Pins | 32 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
R32 Module Drawing | Drawings | English |
R32A Module Drawing | Drawings | English |
R32R-M,R32-T Module Drawing | Drawings | English |
R32W-M with R32-T Module Dimensional and Pinout Drawing | Drawings | English |
R32ZC5PD Module Drawing | Drawings | English |
R32ZC5PDM R32ZC6AT Module Drawing | Drawings | English |
R32ZC6A Module Drawing | Drawings | English |
Download | Description |
---|---|
9120-R32-T | 32-pin, 3A/250VAC with 36-pin MS quick-disconnect connector – Tool side |
9120-R32R-M | R32R-Master, Hardwired Prox Cables w/ Right Angle Connector (for QC-110 and QC-76 only) |
9120-R32A-M | R32A Master Module with Male 36-Pin MS Quick Disconnect Connector |
9120-R32W-M | R32W-M Master Module, Hardwired Prox Swiches |
9120-R32A-T | R32A Tool Module with Female 36-Pin MS Quick Disconnect Connector |
9120-R32-M | 32-pin, 3A/250VAC with 36-pin MS quick-disconnect connector – Master side |
- Filter by Part Number
- 9120-R32A-M
- 9120-R32A-T
- 9120-R32-M
- 9120-R32R-M
- 9120-R32-T
- 9120-R32W-M
Part Number | Description | ||
---|---|---|---|
![]() |
9120-R32A-M | Electrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A – J. Pins A – F and Pin J rated to 5 Amp/250V, Pins G – H rated to 3 Amp/250V – Master side |
|
![]() |
9120-R32A-T | Electrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A – J. Pins A – F and Pin J rated to 5 Amp/250V, Pins G – H rated to 3 Amp/250V – Tool side |
|
![]() |
9120-R32-M | 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector |
|
![]() |
9120-R32R-M | 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector |
|
![]() |
9120-R32-T | 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector |
|
![]() |
9120-R32W-M | 32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector |
|