Product Features
Features
- 4-pin Euro connector.
- 4 Amp/250VAC capacity.
- Miniature MS quick-disconnect connector.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
- Potted version available for use in environments where fluids are present.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious metal-plated contact pins
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating | 4 Amp/250VAC |
Master Side Weight | 0.20 kg |
Tool Side Weight | 0.14 kg |
Number of Total Pins | 4 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
R4 Module Drawing | Drawings | English |
- Filter by Part Number
- 9120-R4-M
- 9120-R4-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-R4-M | 4 Amp/250VAC Electrical Module with 4-pin Eurofast connector |
|
![]() |
9120-R4-T | 4 Amp/250VAC Electrical Module with 4-pin Eurofast connector |
|