Product Features
Features
- Axial, 5-pin M12 A-Coded connector.
- Rated for 4 Amp/250V.
- Viton seals.
- For Port Class A and B I/O Link devices.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Viton seals.
- 3M DP270 potting compound.
| Specification | Value |
|---|---|
| Electrical Rating | 4 Amp/250V |
| Master Side Weight | 0.23 kg |
| Tool Side Weight | 0.18 kg |
| Number of Total Pins | 5 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-R5SPDV | Drawings | English |
- Filter by Part Number
- 9120-R5SPD-M-V
- 9120-R5SPD-T-V
| Part Number | Description | ||
|---|---|---|---|
|
9120-R5SPD-M-V | R-Style Servo Module with Axial 5-pin M12 Connector, Viton Seals, For Port Class A and B I/O Link devices – Master side |
|
|
9120-R5SPD-T-V | R-Style Servo Module with Axial 5-pin M12 Connector, Viton Seals, For Port Class A and B I/O Link devices – Tool side |
|
