Product Features
Features
- 6-Pin Minifast Connector, Siemens Drive-Cliq.
- 9 Amp/250VAC max. capacity.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 9 Amp/250VAC |
| Master Side Weight | 0.26 kg |
| Tool Side Weight | 0.19 kg |
| Number of Total Pins | 6 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-RF6A | Drawings | English |
| Download | Description |
|---|---|
| 9120-RF6A-T | RF6A Electrical Module Tool Assembly, 6-Pin Minifast Female Connector, High Power Pin Block |
| 9120-RF6A-M | RF6A Electrical Module Master Assembly, 6-Pin Minifast Male Connector, High Power Pin Block |
- Filter by Part Number
- 9120-RF6A-M
- 9120-RF6A-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RF6A-M | Electrical Module Assembly, 6-Pin Minifast Male Connector, High Power Pin Block – Master side |
|
|
9120-RF6A-T | Electrical Module Assembly, 6-Pin Minifast Female Connector, High Power Pin Block – Tool side |
|
