Product Features
Features
- Junction Box with (2) M12, 5-pin connectors on Master and Tool sides.
- 4 Amp/250VAC capacity.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 4 Amp/250VAC |
| Master Side Weight | 0.25 kg |
| Tool Side Weight | 0.20 kg |
| Number of Total Pins | 5 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-RJ219 | Drawings | English |
| Download | Description |
|---|---|
| 9120-RJ219-M | 4amp/250VAC Electrical module with Junction Box with (2) M12, 5-Pin Connectors – Master |
| 9120-RJ219-T | 4amp/250VAC Electrical module with Junction Box with (2) M12, 5-Pin Connectors – Tool |
- Filter by Part Number
- 9120-RJ219-M
- 9120-RJ219-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RJ219-M | Electrical Module with Junction Box with (2) M12, 5-Pin Connectors |
|
|
9120-RJ219-T | Electrical Module with Junction Box with (2) M12, 5-Pin Connectors |
|
