Product Features
Features
- 12-pin pass-through.
- 12-pin M23 connector.
- Power – 5 Amps/150VDC, Signal 2 Amps/30V.
- Miniature MS quick-disconnect connector.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
- Right-angled sensor cables version available (RK19R Master).
Materials
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating |
Power – 5 Amps/150VDC Signal – 2 Amps/30V |
| Master Side Weight | 0.22 kg |
| Tool Side Weight | 0.16 kg |
| Number of Total Pins | 12 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| RK12 Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-RK12-M | Electrical Master module with 12-pin pass-through, 12-Pin M23 connector |
| 9120-RK12-T | Electrical Tool module with 12-pin pass-through, with 12-Pin M23 connector |
- Filter by Part Number
- 9120-RK12-M
- 9120-RK12-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RK12-M | Electrical Module with 12-pin pass-through, 12-Pin M23 connector, Power 5 Amps/150VDC – Master side |
|
|
9120-RK12-T | Electrical Module with 12-pin pass-through, 12-Pin M23 connector, Power 5 Amps/150VDC – Tool side |
|
