Product Features
Features
- 17 Discrete signal pass-through.
- Turck M23, 17-pin connector.
- 3 Amp/125VAC.
Materials
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/125VAC |
| Master Side Weight | 0.24 kg |
| Tool Side Weight | 0.20 kg |
| Number of Total Pins | 17 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-RK17 | Drawings | English |
| Download | Description |
|---|---|
| 9120-RK17-M | Electrical Module with 17-pin pass-through, 3 Amp/250VAC, 17-Pin M23 connector – Master Side |
| 9120-RK17-T | Electrical Module with 17-pin pass-through, 3 Amp/250VAC, 17-Pin M23 connector – Tool Side |
- Filter by Part Number
- 9120-RK17-M
- 9120-RK17-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RK17-M | Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector – Master side |
|
|
9120-RK17-T | Electrical Module with 17-pin pass-through, 3 Amp/125VAC, 17-Pin M23 connector – Tool side |
|
