Product Features
Features
- 19-pin pass-through.
- 19-pin M23 connector.
- 3 Amp/150 VAC capacity.
- M23 connector.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
- Right-angled sensor cables version available (RK19R Master).
Materials
- Aluminum housing
- Rhodium-plated contact pins
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating | 3 Amp/150 VAC |
Master Side Weight | 0.25 kg |
Tool Side Weight | 0.19 kg |
Number of Total Pins | 19 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Download | Description |
---|---|
9120-RK19-T | RK19 Electrical Tool Module, M23, 19-Pin Connector, 3 Amps/150 VAC |
9120-RK19-M | RK19 Electrical Master Module, M23, 19-Pin Connector, 3 Amps/150 VAC |
- Filter by Part Number
- 9120-RK19-M
- 9120-RK19R-M
- 9120-RK19-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-RK19-M | RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC |
|
![]() |
9120-RK19R-M | Electrical Module with M23, 19-Pin Connectorand Lock/Unlock Cables – Master side |
|
![]() |
9120-RK19-T | RK19 Electrical Module with M23, 19-Pin Connector, 3 Amps/150 VAC |
|