Product Features
Features
- High-power pass through
- M12 5-Pin L-Coded connector
- Finger-safe contacts on Master side
- Flexible seal for water resistance when coupled
- Compatible with a wide range of tool changer models
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 63 V/16A |
| Master Side Weight | 0.18 kg |
| Tool Side Weight | 0.16 kg |
| Number of Total Pins | 5 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-RL5 | Drawings | English |
| Download | Description |
|---|---|
| 9120-RL5-T | 5-Pin High Power R-style module with L-Coded Connector – Tool Side |
| 9120-RL5-M | 5-Pin High Power R-style module with L-Coded Connector – Master Side |
- Filter by Part Number
- 9120-RL5-M
- 9120-RL5-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RL5-M | High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A. |
|
|
9120-RL5-T | High Power Electrical Module with 5-pole, M12 L-Coded Connector supporting up to 63V/16A. |
|
