Product Features
Features
- 10-pin (5 pass-through).
- 13 Amp, 30VDC capacity.
- Power connector – Phoenix Contact, 5-Pin male connector.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 13 Amps/30VDC |
| Master Side Weight | 0.29 kg |
| Tool Side Weight | 0.24 kg |
| Number of Total Pins | 10 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-RN5 | Drawings | English |
| Download | Description |
|---|---|
| 9120-RN5-T | RN5 Tool Module |
| 9120-RN5-M | RN5 Master, R-Style Power Module |
- Filter by Part Number
- 9120-RN5-M
- 9120-RN5-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RN5-M | R-Style Power Module, 13 Amps/30 VDC – Master side |
|
|
9120-RN5-T | R-Style Power Module, 13 Amps/30 VDC – Tool side |
|
