Product Features
Features
- 10-pins
- 5 Amp/250VAC capacity.
- Single USB 2.0 connector.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating | 5 Amp/250VAC |
Master Side Weight | 0.23 kg |
Tool Side Weight | 0.16 kg |
Number of Total Pins | 10 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Manuals
Download | Download Type | Language |
---|---|---|
RU10 Electrical Module Manual | Manuals | English |
Download | Description |
---|---|
9120-RU10-M | 10-pin, 5 Amp/250VAC electrical module with with a single USB 2.0 connector – Master side |
9120-RU10-T | 10-pin, 5 Amp/250VAC electrical module with with a single USB 2.0 connector – Tool side |
- Filter by Part Number
- 9120-RU10-M
- 9120-RU10-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-RU10-M | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector – Master side |
|
![]() |
9120-RU10-T | 10-pin, 5 Amp/250VAC Electrical Module with with a single USB 2.0 connector – Tool side |
|