Product Features
Features
- 26 pins.
- 3 Amp/250VAC capacity.
- Axial connector.
- No-Touch contacts on Master.
- Tool-ID option available on Tool side.
- Mates with G, R, S, or T Modules.
Materials
- Precious-metal-plated spring housing
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/250VAC |
| Master Side Weight | 0.22 kg |
| Tool Side Weight | 0.05 kg |
| Number of Total Pins | 26 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-S26 | Drawings | English |
| Download | Description |
|---|---|
| 9120-S26-M | 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector – Master side |
| 9120-S26-T | 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector – Tool side |
- Filter by Part Number
- 9120-S26-M
- 9120-S26-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-S26-M | 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector |
|
|
9120-S26-T | 26-pin, 3 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector |
|
