Product Features
Features
- Aluminum housing
- Gold-plated heads on spring pins
- Gold-plated contact pins
- Nitrile seal.
Materials
- 19 pins.
- 3 Amp/125VAC capacity.
- Axial connector.
- No-Touch contacts on Master.
- Tool-ID option on Tool-side.
- Mates with GF19, RF19, SF19, SF14, or SF0 modules.
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/125VAC |
| Master Side Weight | |
| Tool Side Weight | |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-SF19-T | SF19-pin, 3 Amp/125VAC electrical module with M16 connector – Tool side |
| 9120-SF19-M | SF19-pin, 3 Amp/125VAC electrical module with M16 connector – Master side |
- Filter by Part Number
- 9120-SF14-T
- 9120-SF19-M
- 9120-SF19-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-SF14-T | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector |
|
|
9120-SF19-M | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector |
|
|
9120-SF19-T | 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector |
|
