Tool Changer Modules

Electrical Modules: TMB

Electrical Modules: TMB

Pass-through Electrical Module for Multibus signals using a 17-pin M23 connector

View all features
Model Number:  TMB

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • PROFIBUS, Interbus, and CAN data signals transmitted using “multibus” cables can be interfaced through the M23, 17-Pin connector found in the TMB modules. All 17 pins available for customer use – refer to customer drawing.
  • Rated to 5 Amp/250V.
  • Mates with the TMB Tool module.

Materials

  • Aluminum housing and cover
  • Precious-metal-plated contacts
  • Nitrile Seals
  • Delrin Pin Block
Specification Value
Electrical Rating 5 Amp/250V
Master Side Weight
Tool Side Weight
Number of Total Pins 17
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
TMB Module Drawing Drawings English
Download Description
9120-TMB-T Pass-through electrical module for Multibus signals using a 17-pin M23 connector – Tool side
9120-TMB-M Pass-through electrical module for Multibus signals using a 17-pin M23 connector – Master side
Part Number Description
An image representing that an image is missing 9120-TMB-M Pass-through electrical module for Multibus signals using a 17-pin M23 connector – Master side
An image representing that an image is missing 9120-TMB-T Pass-through electrical module for Multibus signals using a 17-pin M23 connector – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..