Product Features
Features
- Single-line, pass-through module with BNC connectors.
- Passes single coax cable from robot to Tool.
- R19-size housing.
Materials
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating |
4A / 500V 1GHz max frequency 50 Ohm |
| Master Side Weight | 0.16 kg |
| Tool Side Weight | 0.12 kg |
| Number of Total Pins | 1 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-X7B | Drawings | English |
| Download | Description |
|---|---|
| 9120-X7B-T | COAX cable module with single 75 Ohm Contact and BNC Connector – tool side |
| 9120-X7B-M | COAX cable module with single 75 Ohm Contact and BNC Connector – master side |
- Filter by Part Number
- 9120-X7B-M
- 9120-X7B-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-X7B-M | Coax cable module, single contact, BNC connector |
|
|
9120-X7B-T | Coax cable module, single contact, BNC connector |
|
