Product Features
Features
- Single-line, pass-through module with SHV connectors.
- Passes single coax cable from robot to Tool.
Materials
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile Seals
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amps/2000VAC, 30kHz |
| Master Side Weight | 0.21 kg |
| Tool Side Weight | 0.17 kg |
| Number of Total Pins | 1 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| Ultrasonic Coax Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-X7C-T | X7C-T – Coax Tool Power Module with SHV Connectors (For use with Branson Ultrasonic Welders) |
| 9120-X7C-M | X7C-M – Coax Master Power Module with SHV Connectors (For use with Branson Ultrasonic Welders) |
- Filter by Part Number
- 9120-X7C-M
- 9120-X7C-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-X7C-M | High Voltage Module for Ultrasonic Weld Applications, SHV connector |
|
|
9120-X7C-T | High Voltage Module for Ultrasonic Weld Applications, SHV connector |
|
