Product Features
Features
- Four (4) single-line, pass-through module with BNC connectors.
- Passes multiple coax cables from robot to Tool.
- J16 mounting pattern housing.
- NOTE: May block air ports (QC-40 and QC-41).
Materials
- Precious-metal-plated spring and contact pins
- Aluminum housings
- White Delrin® dielectric
- Nitrile Seals
| Specification | Value |
|---|---|
| Electrical Rating | |
| Master Side Weight | |
| Tool Side Weight | |
| Number of Total Pins | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-X7E | Drawings | English |
| Download | Description |
|---|---|
| 9120-X7E-M | 4-connector COAX module rated for video and low-power, J16 mountable – master side |
| 9120-X7E-T | 4-connector COAX module rated for video and low-power, J16 mountable – tool side |
- Filter by Part Number
- 9120-X7E-M
- 9120-X7E-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-X7E-M | 4-Connector COAX Module Rated for Video and Low-power, J16 Pattern Mountable – Master side |
|
|
9120-X7E-T | 4-Connector COAX Module Rated for Video and Low-power, J16 Pattern Mountable – Tool side |
|
