Product Features
Features
- Single-line, pass-through module with SHV connectors.
- Isolated connector.
Materials
- Precious-metal-plated spring and contact pins
- Aluminum and Delrin housings
- Teflon® dielectric
- Nitrile Seals
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amps/2000VAC |
| Master Side Weight | 0.175 kg |
| Tool Side Weight | 0.135 kg |
| Number of Total Pins | 1 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-X7G | Drawings | English |
| Download | Description |
|---|---|
| 9120-X7G-T | High Voltage Tool Module for Ultrasonic Weld Applications,SHV connector,isolated from robot ground |
| 9120-X7G-M | High Voltage Master Module for Ultrasonic Weld Applications,SHV connector,isolated from robot ground |
- Filter by Part Number
- 9120-X7GLA-T
- 9120-X7GL-M
- 9120-X7G-M
- 9120-X7G-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-X7GLA-T | High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector |
|
|
9120-X7GL-M | High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector |
|
|
9120-X7G-M | High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector |
|
|
9120-X7G-T | High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector |
|
