Product Features
Features
- 3-Lug PCB mount Triax connector.
- 3 Amp max current through center spring probe.
- 400 VRMS connector rating.
Materials
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
Specification | Value |
---|---|
Electrical Rating | 3 Amp max current through center spring probe. |
Master Side Weight | 0.14 kg |
Tool Side Weight | 0.16 kg |
Number of Total Pins | 3 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
X7SC Module Drawing | Drawings | English |
Download | Description |
---|---|
9120-XSC-T | X7SC Protective Cover Assembly, Tool Side |
9120-X7SC-M | Triax Cable Master Module with Straight Bulkhead Jack Connector |
9120-X7SC-T | Triax Cable Tool Module with Straight Bulkhead Jack Connector |
- Filter by Part Number
- 9120-X7SC-M
- 9120-X7SC-T
- 9120-XSC-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-X7SC-M | Triax Cable Module with Straight Bulkhead Jack Connector – Master side |
|
![]() |
9120-X7SC-T | Triax Cable Module with Straight Bulkhead Jack Connector – Tool side |
|
![]() |
9120-XSC-T | X7SC Protective Cover Assembly – Tool side |
|