Product Features
Features
- Master and Tool utilize rotatable G-style housings.
- Lemo high-voltage connectors on Master and Tool.
- Same pin-block used on the XG7G (i.e., center conductor with spring biased shielding ring.)
Materials
- Precious-metal-plated spring and contact pins
- Aluminum housings
- Teflon® dielectric
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating | 4 A, 1.4 kV max |
| Master Side Weight | 0.13 kg |
| Tool Side Weight | 0.12 kg |
| Number of Total Pins | 1 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Part Number
- 9120-XG7GLA-T
- 9120-XG7GL-M
- 9120-XG7GL-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-XG7GLA-T | Ultrasonic Module with Lemo connector for Ultrasonic Weld Applications, Adapted for G-Series Swivel Housing |
|
|
9120-XG7GL-M | Ultrasonic Module with Lemo connector for Ultrasonic Weld Applications, Adapted for G-Series Swivel Housing |
|
|
9120-XG7GL-T | Ultrasonic Module with Male Lemo connector for Ultrasonic Weld Applications, Adapted for G-Series Swivel Housing – Tool side |
|
