Product Features
Features
- The DT2 discrete signal modules provide a means for the customer to provide auxiliary power and EtherNet/IP signals to downstream I/O in Utility Coupler applications. The DT2 supports EtherNet/IP Quick Connect applications.
- M12 D-Coded connectors are provided on the Master and Tool module for EtherNet/IP communications interface to the end-of-arm devices.
- 4-Pin Mini Fast connectors are provided on the Master and Tool modules for interfacing with auxiliary power.
- A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
- ATI’s Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling.
Materials
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating |
Power Pass-through – 8 Amp/12-30VDC Signal Pass-through – 3 Amp/250V maximum |
| Master Side Weight | 0.95 kg |
| Tool Side Weight | 0.66 kg |
| Number of Total Pins | |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
| Download | Description |
|---|---|
| 9121-DT2-T | DT2 Tool Ethernet Pass-Through Module Assembly |
| 9121-DT2-M | EtherNet/IP Pass-Through Master module w/ Aux. Power Pass-Through for Utility Coupler Applications |
- Filter by Part Number
- 9121-DT2-M
- 9121-DT2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-DT2-M | EtherNet/IP Pass-through Module with Aux. Power Pass-through for Utility Coupler Applications. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Male Connector for Switched and Un-Switched Aux. Power circuits.(2) M12 4-Pin Connectors for Ethernet/IP Quick Connect Timer signal and Arc Prevention Control applied to Aux. Switched, Aux. Unswitched – Master side |
|
|
9121-DT2-T | EtherNet/IP Pass-through Module w/Aux. Power Pass-through for Utility Coupler Applications. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Female Connector for Switched and Un-Switched Aux. Power circuits. Supports Arc Prevention on the Master – Tool side |
|
