Product Features
Features
- 4-pin – Ethernet, 3-pin – Power.
- 4 Amp/125VAC capacity.
- Ethernet – M12, 4-pin, D-coded Ethernet receptacle.
- Power – M8, 3-pin receptacle.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
Specification | Value |
---|---|
Electrical Rating | 4 Amp/125VAC |
Master Side Weight | 0.16 kg |
Tool Side Weight | 0.15 kg |
Number of Total Pins | 7 |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
KE7 Module Drawing | Drawings | English |
Download | Description |
---|---|
9120-KE7-T | K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 3-Pin Receptacle) Electrical Module, Tool |
9120-KE7-M | K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 3-Pin Receptacle) Electrical Module, Master |
- Filter by Part Number
- 9120-KE7-M
- 9120-KE7-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-KE7-M | K-style Ethernet (M12, 4-Pin D-Coded Receptacle) and Power (M8, 3-Pin Receptacle) Electrical Module |
|
![]() |
9120-KE7-T | K-style Ethernet (M12, 4-Pin D-Coded Receptacle) and Power (M8, 3-Pin Receptacle) Electrical Module |
|