Product Features
Features
- 4-pin – Ethernet, 4-pin – Power.
- 4 Amp/125VAC capacity.
- Ethernet – M12, 4-pin, D-coded Ethernet receptacle.
- Power – M8, 4-pin receptacle.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 4 Amp/125VAC |
| Master Side Weight | 0.17 kg |
| Tool Side Weight | 0.14 kg |
| Number of Total Pins | 8 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-KE8 | Drawings | English |
- Filter by Part Number
- 9120-KE8-M
- 9120-KE8-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-KE8-M | K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 4-Pin Male Receptacle) Electrical Module |
|
|
9120-KE8-T | K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 4-Pin Male Receptacle) Electrical Module |
|
