Product Features
Features
- Electrical module to pass 10/100-Mbit Ethernet signals and Auxiliary Power connections.
- For applications requiring pass-through of Cat5e industrial ethernet cable.
- Female M12, 4-pin D-coded shielded Ethernet connector.
- M12, 4-pin +FE L-coded unshielded power connector.
- Finger-safe contacts on Master side.
- IPX5 protection class when coupled.
- Supports PoE+ Power over Ethernet standard.
Materials
- Glass filled acetal housing
- Anodized aluminum cover plates
- Precious-metal-plated contact pins
- Nitrile seal
| Specification | Value |
|---|---|
| Electrical Rating |
Signal (.6Amp/60V max.) Power (4Amp/63VDC max.) |
| Master Side Weight | 0.07kg |
| Tool Side Weight | 0.06kg |
| Number of Total Pins | 8 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
| Download | Description |
|---|---|
| 9120-ME10-M | ME10 Electrical Module, M12 D-Code, M12 L-Code, Master Side |
| 9120-ME10-T | ME10 Electrical Module, M12 D-Code, M12 L-Code, Tool Side |
| 9120-ME10A-M | ME10A Electrical Module, M8 D-Code, M8 A-Code, Master Side |
| 9120-ME10A-T | ME10A Electrical Module, M8 D-Code, M8 A-Code, Tool Side |
- Filter by Part Number
- 9120-ME10A-M
- 9120-ME10A-T
- 9120-ME10-M
- 9120-ME10-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-ME10A-M | ME10 Electrical Module, M12 D-Code, M12 L-Code |
|
|
9120-ME10A-T | ME10 Electrical Module, M12 D-Code, M12 L-Code |
|
|
9120-ME10-M | ME10 Electrical Module, M12 D-Code, M12 L-Code |
|
|
9120-ME10-T | ME10 Electrical Module, M12 D-Code, M12 L-Code |
|
