Product Features
Features
- 10-pin.
- 5 Amp, 250 VAC / 600VDC capacity.
- RJ45 Push-Pull connector for Ethernet communication.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
- Maiting Connectors: Push-pull RJ45 connectors according to AIDA.
- Do not use with standard RJ45 connectors because they will not lock into the module connector.
Materials
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 5 Amp, 250 VAC / 600VDC |
| Master Side Weight | 0.25 kg |
| Tool Side Weight | 0.20 kg |
| Number of Total Pins | 10 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
| Download | Description |
|---|---|
| 9120-RE10-T | 10/100 CAT5e Ethernet Pass Through Tool Module |
| 9120-RE10-M | 10/100 CAT5e Ethernet Pass Through Master Module |
- Filter by Part Number
- 9120-RE10-M
- 9120-RE10-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RE10-M | 10/100 CAT5e Ethernet Pass-through Module |
|
|
9120-RE10-T | 10/100 CAT5e Ethernet Pass-through Module |
|
