Product Features
Features
- 4-pin.
- 2 Amp/60VAC capacity.
- M12, 4-contact, D-coded Ethernet connector.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 2 Amp/60VAC max. |
| Master Side Weight | 0.18 kg |
| Tool Side Weight | 0.14 kg |
| Number of Total Pins | 4 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
| Download | Description |
|---|---|
| 9120-RE5-T | Ethernet Pass Through Tool Module with 4-pins and shield |
| 9120-RE5-M | Ethernet Pass Through Master Module with 4-pins and shield |
- Filter by Part Number
- 9120-RE5-M
- 9120-RE5-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RE5-M | Ethernet Pass-through Module with 4-pins and Shield |
|
|
9120-RE5-T | Ethernet Pass-through Module with 4-pins and Shield |
|
