Product Features
Features
- 8-pin.
- 0.5 Amp/48VDC.
- M12, X-coded Cordset Signal Electronics. Straight Shielded Cable 0.5m.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
- Meets Cat5e requirements.
Materials
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 0.5 Amp/48VDC |
| Master Side Weight | 0.24 kg |
| Tool Side Weight | 0.18 kg |
| Number of Total Pins | 8 |
| Pins Description | |
| Operational Temperature Range | -45.6 °C to 48.9 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-RE8 | Drawings | English |
- Filter by Part Number
- 9120-RE8-M
- 9120-RE8-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RE8-M | Ethernet Pass-through Module with 8-pins and Shield |
|
|
9120-RE8-T | Ethernet Pass-through Module with 8-pins and Shield |
|
