Product Features
Features
- 4-Contact, D-Coded female connector on Master and Tool.
- Viton seals.
- Potted.
Materials
- Aluminum housing.
- Steel dowel pins.
- Delrin spacer.
- Viton gasket.
| Specification | Value |
|---|---|
| Electrical Rating | 2 Amps/60V |
| Master Side Weight | 0.27 kg |
| Tool Side Weight | 0.18 kg |
| Number of Total Pins | 4 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-S5EPD-V | Drawings | English |
| Download | Description |
|---|---|
| 9120-S5EPD-M-V | S5EPD Master, Ethernet Module, Viton Seals, Potted |
| 9120-S5EPD-T-V | S5EPD Tool, Ethernet Module, Viton Seals, Potted |
- Filter by Part Number
- 9120-S5EPD-M-V
- 9120-S5EPD-T-V
| Part Number | Description | ||
|---|---|---|---|
|
9120-S5EPD-M-V | Ethernet Module with Viton Seals, Potted – Master side |
|
|
9120-S5EPD-T-V | Ethernet Module with Viton Seals, Potted – Tool side |
|
