Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: TME

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: TME

Pass-through Module with Connectors for Ethernet, Aux Power, and Servo Power

View all features
Model Number:  TME

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Electrical module to pass Ethernet Power, Auxiliary Power, and Servo Power connections.
  • Industry-standard M12, 4-pin D-coded communication connectors for Ethernet signal pass-through.
  • NOTE: TME module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • NOTE: When used on the QC-110, there is a slight possibility that the air supply fittings will hit the edge of the TME module. Please consult an ATI Account Manager for more information.

Materials

  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating Ethernet Circuit – 2 Amp/150V
Aux Power Circuit – 6 Amp/250V
Servo Power Circuit – 6 Amp/250V
Master Side Weight 0.40 kg
Tool Side Weight 0.37 kg
Number of Total Pins 31
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
TME Module Drawing Drawings English
Download Description
9120-TME-T Pass Through Module with Connectors for Ethernet, Aux Power and Servo Power
9120-TME-M Pass Through Module with Connectors for Ethernet, Aux Power and Servo Power
Part Number Description
An image representing that an image is missing 9120-TME-M Pass-through Module with Connectors for Ethernet, Aux Power, and Servo Power – Master side
An image representing that an image is missing 9120-TME-T Pass-through Module with Connectors for Ethernet, Aux Power, and Servo Power – Tool module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..