Product Features
Features
- Enable the customer to control and communicate with the Tool Changer through a network using an EtherCAT interface.
- Control of the Tool Changer is realized through the Master along with the reporting of various Tool Changer I/O.
- The Tool modules supports Tool-ID reported through the Master and functions as a pass-through for EtherCAT network and power to downstream equipment.
- Supports the use of an integrated single or double solenoid valve which is provided on the valve adapter module for Latch/Unlatch control of the Tool Changer.
- In addition to supporting the standard Tool Changer input signals (Locked, Unlocked, and Ready-to-Lock proximity sensors) the modules also support advanced diagnostic and fault reporting.
- A standard 5-Pin Minifast connector is provided on the Master and Tool modules for interfacing with Auxiliary Power.
- A standard M12 D-Coded 4-Pin connector is provided on the Master and Tool modules for interfacing with EtherCAT.
- When the Tool Changer is coupled, the Master and Tool modules pass signals via a spring-loaded pin block.
- A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
- The modules are designed with a Safety circuit to allow the Tool Changer to be operated in the safest manner possible. To avoid unintentional Tool release, the power for the unlatch valve is routed through a safety switch connector. A safety switch must be connected to support this function.
Materials
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
Specification | Value |
---|---|
Electrical Rating |
EtherCAT – 3 Amp/30VDC max. US1 Power – 220mA @ 24VDC US2 Power – 250mA @ 24VDC |
Master Side Weight | 0.98 kg |
Tool Side Weight | 0.73 kg |
Number of Total Pins | 15 |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
Download | Description |
---|---|
9121-VL1-T | VL1 EtherCAT Control Tool Module Assembly |
9121-VL1-M | VL1 EtherCAT Control Master Module Assembly |
- Filter by Part Number
- 9121-VL1-M
- 9121-VL1-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-VL1-M | EtherCAT Control Module Assembly – Master side |
|
![]() |
9121-VL1-T | EtherCAT Control Module Assembly – Tool side |
|