Tool Changer Modules

EtherNet/IP Modules: DKG

EtherNet/IP Modules: DKG

EtherNet/IP Module w/integrated switch supporting DHCP, Quick Connect, Input and Switched Auxillary Power pass-thru, TSI on Tool. M12 D-coded Connector for Ethernet communication, Mini 4-pin Connector for Input power/Switched Aux Power. Lock/Unlock/RTL.

View all features
Model Number:  DKG

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • Integrated EtherNet/IP interface supports Quick Connect.
  • Integrated managed Ethernet switch.
  • Integrated web server for Tool Changer configuration and Ethernet switch management.
  • One (1) M12 Ethernet connector each on Master and Tool module.
  • A standard 4-pin Mini connector is provided on the Master and Tool modules for interfacing with Auxiliary Power.
  • ATI’s Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
  • Tool-ID, adjustable from 0 to 9.
  • Internal pin block for valve electrical connections.
  • Multi-function design requires fewer cables and connectors and allows for a compact assembly.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer only when the Tool is in the Stand.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pin
  • Nitrile seals
Specification Value
Electrical Rating Control Signals – 24VDC
Pass-through Signals – 5 Amp/250V
Master Side Weight 1.01 kg
Tool Side Weight 0.61 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type Ethernet/IP
Download Download Type Language
DKG-M,DKF-T Module Drawing Drawings English
DKG-M,DKQ-T Module Drawing Drawings English
DKG Control & Signal Module Manual (incl DKF-T and DKQ-T) Manuals English
Part Number Description
An image representing that an image is missing 9121-DKF-T EtherNet/IP Module, supports 0-9 Tool-ID through the Master module, Ethernet port, and AUX power pass-through, TSI on Tool. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Female Connector for switched and un-switched AUX Power, M12 4-Pin Female Connector provided to support TSI on Tool – Tool side
An image representing that an image is missing 9121-DKG-M EtherNet/IP Module w/integrated Ethernet switch supporting DHCP functionality and EtherNet/IP Quick Connect, Input and Switched Auxillary Power pass-through, TSI on Tool. M12 D-coded Connector for Ethernet communication, (1) Mini 4-Pin Connector for Input power and for Switched Auxillary Power. Lock, Unlock & RTL sensing w/LED cables on the Master and Tool-ID from the Tool module are also supported. Arc Prevention Circuit applied to AUX Switched and Input power – Master side
An image representing that an image is missing 9121-DKQ-T EtherNet/IP Tool module supports 0-9 Tool-ID through the Master module, Ethernet port, and AUX power pass-through, TSI on Tool supporting RFID based Safety Switch. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Female Connector for switched and un-switched AUX Power, M12 5-Pin Female Connector provided to support TSI on Tool – Tool sid

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..