Tool Changer Modules

EtherNet/IP Modules: DKP

EtherNet/IP Modules: DKP

EtherNet/IP Module with integrated Ethernet switch, supports DHCP functionality and EtherNet/IP Quick Connect, Input and Aux. Power pass-through, TSI on Tool. M12 D-coded Connector for Ethernet communication, Mini 4-Pin Connector for Output, Input and Logic Power. Lock, Unlock and RTL sensing with LED cables on the Master and Tool-ID from the Tool module are also supported. Supports RTL Bypass with both sensors in series. Arc Prevention Circuit applied to Aux. Switched and Aux. Unswitched.

View all features
Model Number:  DKP

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Integrated, managed Ethernet switch supports EtherNet/IP Quick Connect and DHCP functionality.
  • Integrated web server for Tool Changer communication configuration and Ethernet switch management.
  • M12 D-coded connectors for Ethernet communication on Master and Tool.
  • 4-Pin Mini (7/8) connector for Input/Logic and Output/valve power pass-through.
  • ATI’s Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced service life caused by high inrush current during coupling/uncoupling.
  • Internal pin block for valve electrical connections. (Arc Prevention applied to Input/Logic and Output/valve power, as well as the Power associated to ATI’s TSI circuit.)
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a RFID-based, non-contact safety switch will allow the integrated solenoid valve to uncouple the Tool Changer only when the Tool is in the Tool Stand.
  • Lock, Unlock, and Ready-to-Lock (RTL) sensing with LED cables on the Master.
  • 5 independent Tool-ID switches supporting up to 99999 unique tools.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pin
  • Nitrile seals
Specification Value
Electrical Rating Pass-through Power – 5 Amp/24VDC max.
Master Side Weight 1.00 kg
Tool Side Weight 0.59 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type Ethernet/IP
Download Download Type Language
DKP Module Drawing Drawings English
DKP Control & Signal Module Manual Manuals English
Download Description
9121-DKP-T DKP Ethernet/IP Tool Module
9121-DKP-M DKP EtherNet/IP Master Module
Part Number Description
An image representing that an image is missing 9121-DKP-M EtherNet/IP Module with integrated Ethernet switch, supports DHCP functionality and EtherNet/IP Quick Connect, Input and Aux. Power pass-through, TSI on Tool. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Male Connector for Output, Input and Logic Power. Lock, Unlock, and RTL sensing with LED cables on the Master and Tool-ID from the Tool module are also supported. The Master module designed with RTL bypass option. Arc Prevention Circuit applied to Aux Power (Switched and Unswitched) and to TSI Input Power – Master side
An image representing that an image is missing 9121-DKP-T EtherNet/IP Module supports five independent 0-9 Tool-ID switches through the Master module, Ethernet port and Aux. Power pass-through, TSI on Tool. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Female Connector for Output, Input and Logic Power, M12 4-Pin Female Connector provided to support TSI on Tool – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..