Force-Torque Sensors

FANUC-Ready Delta/Omega/Gamma Force/Torque Sensor Kit

FANUC-Ready Delta Force/Torque Sensor Kit for FANUC Robot with BC31.5 Bolt Pattern, 660 N / 60 Nm Payload, Ethernet & RS422, 12-pin M12 Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 660 N force and 60 Nm torque, suitable for balanced force and torque requirements
  • Form Factor – Industrial-grade sensor platform with internal electronics for streamlined integration.
  • FANUC Software Compatibility – Native integration with FANUC Force Control software offers seamless integration and efficient data transfer
  • FANUC-Ready Force/Torque Sensor Kit – Purpose-built for FANUC robots, this kit includes a compatible sensor, interface plate for BC31.5 bolt hole pattern, cables, and power supply.
  • Dual Communication: Ethernet & RS422 – Offers flexible connectivity with high-speed Ethernet for modern networks and RS422 for reliable legacy system integration.
View all features
Model Number:  fanuc-ready-delta-omega-gamma-force-torque-sensor-kit

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Calibration

Product Features

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 660 N force and 60 Nm torque, suitable for balanced force and torque requirements
  • Form Factor – Industrial-grade sensor platform with internal electronics for streamlined integration.
  • FANUC Software Compatibility – Native integration with FANUC Force Control software offers seamless integration and efficient data transfer
  • FANUC-Ready Force/Torque Sensor Kit – Purpose-built for FANUC robots, this kit includes a compatible sensor, interface plate for BC31.5 bolt hole pattern, cables, and power supply.
  • Dual Communication: Ethernet & RS422 – Offers flexible connectivity with high-speed Ethernet for modern networks and RS422 for reliable legacy system integration.
  • Extremely-High Strength – EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.1 to 18.8 times rated capacities.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP20 Rated for Controlled Environments – Provides basic protection against solid objects, ideal for use in clean, dry, and enclosed industrial or lab settings
Specification Value
Measurement Range 660 N / 60 Nm
Sensing Range
X/Y Force Sensing Range ±660 N
X/Y Torque Sensing Range ±60 Nm
Z Force Sensing Range ±1980 N
Z Torque Sensing Range ±60 Nm
Resolution
X/Y Force Sensing Resolution 0.03125 N
X/Y Torque Sensing Resolution 0.002 Nm
Z Force Sensing Resolution 0.0625 N
Z Torque Sensing Resolution 0.002 Nm
Overload
Force X/Y Single Axis Overload ±3700 N
Force Z Single Axis Overload ±10000 N
Torque X/Y Single Axis Overload ±280 Nm
Torque Z Single Axis Overload ±400Nm
Stiffness
Force X/Y Calculated Stiffness 3.6×10^7 N/m
Torque X/Y Calculated Stiffness 5.2×10^4 Nm/rad
Force Z Calculated Stiffness 5.9×10^7 N/m
Torque Z Calculated Stiffness 9.1×10^4 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 1500 Hz
Fz/Tx/Ty Resonant Frequency 1700 Hz
Other
Height 33.3 mm
Weight 0.913 kg
Diameter 94.5 mm
Interface Plate Rating IP20
Communication Interface Ethernet & RS422
Accuracy (% Full Scale) 0.75 – 1.25%
Latency <1 ms
Data Rate 8 kHz
Connector 12-pin M12
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
Download Download Type Language
Product manual for FANUC-Ready Force/Torque Sensors Manuals English
GEN3 FT Splitter Box Customer Drawing Drawings English
GEN3 DELTA TRANSDUCER Drawings English
Complex Loading Detail for a Delta Force/Torque Sensor Complex Loading Graph English
NETrs Force Torque Sensor Manual Manuals English
This program allows you to view and collect the FT data from the NET FT, Ethernet Axia and Serial Axia sensors. This program only works on Windows. Software English
Download Description
9105-NET-DELTA Link to 3C CAD Model for 9105-NET-DELTA
Part Number Description
An image representing that an image is missing 9105-CBL-S-G1-Q5F-WWPS1-1.5

F/T Wall Mount Power Supply, 24VDC output, International Plugs

An image representing that an image is missing 9105-C-F20F1-MD04M1-01-5.0

FANUC Serial Cable, FIO-JD6 Female 20-Pin to M12 D-Code Male 4-Pin (5m)

An image representing that an image is missing 9105-C-MA12F1-MA12M1-01-5.0

Transducer Cable, M12 Female 12-Pin to M12 Male 12-Pin (5m)

An image representing that an image is missing 9105-C-R08F1-MD04M1-01-0.2

Cable Adapter, Ethernet, RJ45 Female to M12 D-Code Male 4-Pin (0.2m)

A splitter box for force torque sensors with visible ports 9105-GEN3-SPLIT-001

FT Splitter Box, ECAT3 and NETrs Compatible, 12-Pin Female M12 to 4-Pin D-code M12 and 5-Pin Acode M12

CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-660-60660 N1980 N60 Nm60 Nm0.0313 N0.0625 N0.0019 Nm0.0019 Nm
SI-330-30330 N990 N30 Nm30 Nm0.0313 N0.0625 N0.0019 Nm0.0019 Nm
SI-165-15165 N495 N15 Nm15 Nm0.0313 N0.0625 N0.0019 Nm0.0019 Nm

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..