Product Features
Features
- Provides fluid/air service to the Master and Tool plates.
- G 3/8 (BSPP) ports.
- (8) self-sealing ports (Master side).
- (8) self-sealing ports OR (8) pass-through ports (Tool side)
- 300 series stainless steel for protection against corrosion.
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components
Specification | Value |
---|---|
Flow Rating | 1.6 |
Master Side Weight | 5.9 kg |
Tool Side Weight | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Fluid/Air |
Download | Description |
---|---|
9121-FC2-M | Stainless Steel Fluid/Air master module with (8) 3/8 G self-sealing ports |
- Filter by Part Number
- 9121-FC2-M
- 9121-FC3-T
- 9121-FC4-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-FC2-M | (8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-T, FC3-T, or FC4-T) – Master side |
|
![]() |
9121-FC3-T | (8) G 3/8 (BSPP) pass-through ports (Mates with FC2-M) – Tool side |
|
![]() |
9121-FC4-T | (8) G 3/8 (BSPP) self-sealing ports (Mates with FC2-M) – Tool side |
|