Product Features
Features
- G 3/8 (BSPP) threaded ports.
- (2) self-sealing fluid/air ports.
- Compatible with F02 modules.
- Stainless steel housing.
- Viton seal option (-V).
Materials
- Stainless steel housings
- Rubber, PVC, and stainless steel valve components
| Specification | Value |
|---|---|
| Flow Rating | 1.4 |
| Master Side Weight | 0.41 kg |
| Tool Side Weight | 0.33 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Fluid/Air |
| Download | Description |
|---|---|
| 9120-FG2-M | 2 Self-Sealing Air/Fluid Ports,3/8 BSPP, Master |
| 9120-FG2-T | 2 Self-Sealing Air/Fluid Ports, 3/8 BSPP, SS,Tool |
- Filter by Part Number
- 9120-FG2A-T
- 9120-FG2-M
- 9120-FG2-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-FG2A-T | (2) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel – Tool side |
|
|
9120-FG2-M | (2) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (replaces F02-E) |
|
|
9120-FG2-T | (2) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (replaces F02-E) |
|
