Product Features
Features
- G 3/8 (BSPP) threaded ports.
- (4) self-sealing fluid/air ports.
- Compatible with F04 modules.
- Stainless steel housing.
- Viton seal option (-V).
Materials
- Stainless steel housings
- Rubber, PVC, and stainless steel valve components
| Specification | Value |
|---|---|
| Flow Rating | 1.4 |
| Master Side Weight | 0.72 kg |
| Tool Side Weight | 0.58 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Fluid/Air |
| Download | Description |
|---|
- Filter by Part Number
- 9120-FG4A-T
- 9120-FG4-M
- 9120-FG4-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-FG4A-T | (4) G 3/8 (BSPP) pass-through ports pneumatic module, stainless steel – Tool side |
|
|
9120-FG4-M | (4) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (Replaces F04-E) |
|
|
9120-FG4-T | (4) G 3/8 (BSPP) self-sealing ports fluid/air module, stainless steel (Replaces F04-E) |
|
