Product Features
Features
- FH14 provides fluid/air service to Master and Tool plates.
- (4) self-sealing ports on FH12 Master and Tool side.
- 1/2 Rc self-sealing ports for customer interface.
- Nipple port feature with radial seal.
- FH14 module housings are 300 series stainless steel for protection against corrosion.
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Stainless steel housings
- Buna-N seals
Specification | Value |
---|---|
Flow Rating | 1.6 |
Master Side Weight | 2.90 kg |
Tool Side Weight | 2.27 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Fluid/Air |
Download | Description |
---|---|
9121-FH14-M | Fluid/Air Module with (4) 1/2 Rc Self-Sealing Ports, 3/8 Valve Components, Nipple Port with Radial Seal, Master Side. |
9121-FH14-T | Fluid/Air Module with (4) 1/2 Rc Self-Sealing Ports, 3/8 Valve Components, C-Bore for Nipple Port, Tool Side |
- Filter by Part Number
- 9121-FH14-M
- 9121-FH14-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-FH14-M | Stainless Steel Fluid/Air Module with (4) 1/2 Rc self-sealing ports, 3/8 Valve components, Nipple port with radial seal, Master side |
|
![]() |
9121-FH14-T | Stainless Steel Fluid/Air Module with (4) 1/2 Rc Self-sealing ports, 3/8 Valve components, C-bore for Nipple port, Tool side |
|