Product Features
Features
- Provides fluid/air service to the Master and Tool plates.
- Rc 1/2 (BSPT) ports.
- (5) self-sealing ports (Master and Tool side).
- 300 series stainless steel for protection against corrosion.
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Stainless steel housings
- Stainless steel, Nitrile, and PVC valve components
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 3.19 kg |
| Tool Side Weight | 2.4 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Fluid/Air |
| Download | Description |
|---|
- Filter by Part Number
- 9121-FL4-M
- 9121-FL4-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-FL4-M | Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves – Master side |
|
|
9121-FL4-T | Fluid/Air Modules with (5) Rc 1/2 (BSPT) Self-Sealing Ports, 3/8 Valves – Tool side |
|
