Product Features
Features
- 3/8 NPT threaded ports.
- (2) self-sealing fluid/air ports.
- Compatible with F02 modules.
- Compatible with F02 modules.
- Stainless steel housing.
- Viton seal option (-V).
Materials
- Stainless steel housings
- Rubber, PVC, and stainless steel valve components
Specification | Value |
---|---|
Flow Rating | 1.4 |
Master Side Weight | 0.73 kg |
Tool Side Weight | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Fluid/Air |
Download | Description |
---|
- Filter by Part Number
- 9120-FN2-M
- 9120-FN2-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-FN2-M | (2) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F02-N) |
|
![]() |
9120-FN2-T | (2) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F02-N) |
|